Doosan H2017 on Fixed Pedestal

Doosan H2017 on Fixed Pedestal
$76,915.06 USD
Fixed pedestal with Doosan H2017. All parts shown are included. This configuration is for collaborative use only. If you want to use the robot at full speed, please contact Vention to confirm the stability of the pedestal. Floor anchors not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-165045 v16.3 |
Weight | 127.7 kg |
Dimensions (L x W x H) | 733 x 1129 x 2481 mm |
Unit price | $76,915.06 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 7:42 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-165045 v16.3 |
Weight | 127.7 kg |
Dimensions (L x W x H) | 733 x 1129 x 2481 mm |
Unit price | $76,915.06 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 7:42 |
Questions & Answers