Doosan H-Series 2m Enclosed Ballscrew Range Extender

Doosan H-Series 2m Enclosed Ballscrew Range Extender
$95,754.52 USD
Heavy-duty Doosan H-Series range extender. Designed with enclosed ballscrew actuator for high load capacity. Provides a 2m stroke length. MachineMotion 2 and dual OnRobot RG2 grippers included (all parts shown are included). ALL EQUIPMENT MUST BE ANCHORED.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-161560 v9.5 |
Weight | 277.6 kg |
Dimensions (L x W x H) | 764 x 2793 x 2685 mm |
Unit price | $95,754.52 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 2:27 |