Docking Station with Platform Truck

Docking Station with Platform Truck

By: User badge
$1,990.78 USD
Vention docking station designed with t-slot aluminum extrusions used in conjunction with Vention’s platform truck by placing them next to each other and using the latching system to fix them in position.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-276498 v9
Weight 41.0 kg
Dimensions (L x W x H) 921 x 827 x 950 mm
Unit price $1,990.78 USD
Use case Assembly
Application Pick & Place
Assembly time 4:52

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-276498 v9
Weight 41.0 kg
Dimensions (L x W x H) 921 x 827 x 950 mm
Unit price $1,990.78 USD
Use case Assembly
Application Pick & Place
Assembly time 4:52

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers