Custom Vacuum End-of-Arm Tool with 2 Foam Grippers

Custom Vacuum End-of-Arm Tool with 2 Foam Grippers
$135.72 USD
Modular end-of-arm tool for various pick-and-place applications. Includes 2 vacuum grippers. To have a complete pneumatic system, you will need a pneumatic valve, 8mm OD tubing, an air preparation station, a controller and a compressor.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125882 v5 |
Weight | 4.2 kg |
Dimensions (L x W x H) | 113 x 233 x 57 mm |
Unit price | $135.72 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:20 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125882 v5 |
Weight | 4.2 kg |
Dimensions (L x W x H) | 113 x 233 x 57 mm |
Unit price | $135.72 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:20 |
Questions & Answers