Custom Suction Cups End-of-Arm Tool with Level Compensators

Custom Suction Cups End-of-Arm Tool with Level Compensators
$184.88 USD
Customizable end-of-arm tool for various pick-and-place applications. Includes 4 suction cups, 4 leveling manifolds and 1 venturi. To have a complete pneumatic system, you will need a pneumatic valve, 8mm OD tubing, an air preparation station, a controller and a compressor.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125871 v4 |
Weight | 3.9 kg |
Dimensions (L x W x H) | 140 x 330 x 62 mm |
Unit price | $184.88 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:57 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125871 v4 |
Weight | 3.9 kg |
Dimensions (L x W x H) | 140 x 330 x 62 mm |
Unit price | $184.88 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:57 |
Questions & Answers