Custom Suction Cups End-of-Arm Tool

Custom Suction Cups End-of-Arm Tool
$200.19 USD
Customizable end-of-arm tool for various pick-and-place applications. Includes 4 suction cups, 4 manifolds and 1 venturi. To have a complete pneumatic system, you will need a pneumatic valve, 8mm OD tubing, an air preparation station, a controller and a compressor.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125872 v5 |
Weight | 3.2 kg |
Dimensions (L x W x H) | 230 x 282 x 66 mm |
Unit price | $200.19 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:54 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125872 v5 |
Weight | 3.2 kg |
Dimensions (L x W x H) | 230 x 282 x 66 mm |
Unit price | $200.19 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:54 |
Questions & Answers