Created First

Created First
$265.83 USD
Published Second `~1!2@3#$$54%$%^&^5456788)(*(&%)$+_-=-\|][][}{};'/.,?><:"{}{{{":?><|||||||||||||
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-131469 v2 |
Weight | 8.2 kg |
Dimensions (L x W x H) | 630 x 630 x 51 mm |
Unit price | $265.83 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 1:10 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-131469 v2 |
Weight | 8.2 kg |
Dimensions (L x W x H) | 630 x 630 x 51 mm |
Unit price | $265.83 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 1:10 |
Design Feedback