Collaborative Robot Dispensing Cell with Fixturing

Collaborative Robot Dispensing Cell with Fixturing
$52,735.06 USD
Robotic dispensing workstation designed with t-slot aluminum extrusions and fixturing on a t-slot tabletop. Automate your dispensing operations with this modular hardware set.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-313943 v7 |
Weight | 173.4 kg |
Dimensions (L x W x H) | 2298 x 2355 x 1484 mm |
Unit price | $52,735.06 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 18:26 |