Collaborative Robot Dispensing Cell with Actuated Clamping

Collaborative Robot Dispensing Cell with Actuated Clamping
$54,573.26 USD
Robotic dispensing workstation designed with t-slot aluminum extrusions and actuated pneumatic clamping on a t-slot tabletop. Automate your dispensing operations with this modular hardware set.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-314205 v7 |
Weight | 208.6 kg |
Dimensions (L x W x H) | 2329 x 2716 x 1548 mm |
Unit price | $54,573.26 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 20:30 |