🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Programmed

CNC Tending and Inspection Cell

Programmed

CNC Tending and Inspection Cell

By: User badge
$22,634.63 USD
Control this complete Robot Cell using the UR teach pendant equipped with the Integration Kit. Includes a 2m stroke Range Extender, Rotary Inspection Station and a motorized Conveyor. (Camera system, CNCs and Bins are not included)

0 comments
+$1.00
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-46881 v59
Weight 282.8 kg
Dimensions (L x W x H) 3124 x 1756 x 1996 mm
Unit price $22,634.63 USD
Use case Other Equipment
Application Other
Assembly time 27:36

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-46881 v59
Weight 282.8 kg
Dimensions (L x W x H) 3124 x 1756 x 1996 mm
Unit price $22,634.63 USD
Use case Other Equipment
Application Other
Assembly time 27:36

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback