Class Room / Office 4 Desk Covid Barrier

Class Room / Office 4 Desk Covid Barrier
$2,738.34 USD
Used to distant / prevent virus spread between people, 4 person barrier 5ft Height x 4ft Length per panel. Easily movable throughout room
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-91806 v6 |
Weight | 84.6 kg |
Dimensions (L x W x H) | 2652 x 2607 x 1490 mm |
Unit price | $2,738.34 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 4:32 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-91806 v6 |
Weight | 84.6 kg |
Dimensions (L x W x H) | 2652 x 2607 x 1490 mm |
Unit price | $2,738.34 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 4:32 |