Christmas Tree

Christmas Tree
$3,796.37 USD
This Vention made Christmas Tree is 1.5m (58in) tall and is mounted on an indexer. This allows you to install a motor and hook it to your MachineMotion Controller to add some magic by spinning it.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-58029 v14.1 |
Weight | 60.4 kg |
Dimensions (L x W x H) | 812 x 812 x 1476 mm |
Unit price | $3,796.37 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 4:41 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-58029 v14.1 |
Weight | 60.4 kg |
Dimensions (L x W x H) | 812 x 812 x 1476 mm |
Unit price | $3,796.37 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 4:41 |