Cashier/Employee Interaction Barrier

Cashier/Employee Interaction Barrier
$474.08 USD
Used to prevent separate interaction between Customers and Employees 8 inches of clearance, Can secure to a table top
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-91826 v3 |
Weight | 12.9 kg |
Dimensions (L x W x H) | 990 x 223 x 859 mm |
Unit price | $474.08 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:40 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-91826 v3 |
Weight | 12.9 kg |
Dimensions (L x W x H) | 990 x 223 x 859 mm |
Unit price | $474.08 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 0:40 |
Share your designs with the community and get rewarded!