Cart with Single Shelf for Omron LD-CT

Cart with Single Shelf for Omron LD-CT

By: User badge
$1,319.86 USD
All the components needed to create a simple cart base which interfaces with the Omron LD Cart Transporter. Includes an HDPE shelf panel on the top surface. Must be used on a non-inclined surface.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-121281 v10
Weight 29.7 kg
Dimensions (L x W x H) 666 x 900 x 500 mm
Unit price $1,319.86 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 3:36

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-121281 v10
Weight 29.7 kg
Dimensions (L x W x H) 666 x 900 x 500 mm
Unit price $1,319.86 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 3:36

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers