Cart for UVC Disinfection Lamps

Cart for UVC Disinfection Lamps
$5,089.07 USD
Heavy-Duty mobile cart with 10x adjustable fixtures for UVC Disinfection Lamps.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-74937 v5 |
Weight | 61.0 kg |
Dimensions (L x W x H) | 638 x 1355 x 1475 mm |
Unit price | $5,089.07 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 5:46 |