Bin Picking Frame – UR10e Medium

Bin Picking Frame – UR10e Medium

By: User badge
$4,211.58 USD
Production stand for vision Bin Picking. The frame is designed to beused with a UR10e. (Universal Robot not included) This design is optimized for a 24 x 22½ x 8¾ in. bin or a 600 x 400 x 220 mm Euro container. In robot base coordinates, ensure the furthest top right corner of the bin is approximately at X=260 mm and Y = 1180 mm.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-BP-120328 v56
Weight 98.8 kg
Dimensions (L x W x H) 1395 x 1920 x 1903 mm
Unit price $4,211.58 USD
Use case Manufacturing
Application Bin Picking
Assembly time 11:50

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-BP-120328 v56
Weight 98.8 kg
Dimensions (L x W x H) 1395 x 1920 x 1903 mm
Unit price $4,211.58 USD
Use case Manufacturing
Application Bin Picking
Assembly time 11:50

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers