MachineLogic Code-Free
Belt Rack Dual Drive Gantry - 3 axis

MachineLogic Code-Free
Belt Rack Dual Drive Gantry - 3 axis
$29,602.91 USD
Vention belt rack 3 axis gantry robot design with controls kit. Modify this design and integrate it to your specific automation needs.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-283824 v13 |
Weight | 154.8 kg |
Dimensions (L x W x H) | 3886 x 1720 x 934 mm |
Unit price | $29,602.91 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 24:05 |