Automatic Saw Measuring System - 4.4m

Automatic Saw Measuring System - 4.4m
$16,229.74 USD
An automated system featuring a code-free interface (MachineLogic) and an intuitive touch screen pendant. Controller has expandable Digital and Safety I/O capabilities for connection with other equipment.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125894 v14 |
Weight | 154.6 kg |
Dimensions (L x W x H) | 779 x 5200 x 1148 mm |
Unit price | $16,229.74 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 14:06 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-125894 v14 |
Weight | 154.6 kg |
Dimensions (L x W x H) | 779 x 5200 x 1148 mm |
Unit price | $16,229.74 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 14:06 |