7th Axis Timing Belt Kit - 3330mm Dual Gantry Enclosed Linear Rail System

7th Axis Timing Belt Kit - 3330mm Dual Gantry Enclosed Linear Rail System
$16,911.17 USD
Vention robot transfer unit structure designed with t-slot aluminum extrusions. Compatible with robot brands such as Fanuc, Universal Robots, Doosan and much more. Versatile 7th frame axis for clients looking to use modular components. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-277341 v5 |
Weight | 149.4 kg |
Dimensions (L x W x H) | 659 x 3586 x 832 mm |
Unit price | $16,911.17 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 17:39 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-277341 v5 |
Weight | 149.4 kg |
Dimensions (L x W x H) | 659 x 3586 x 832 mm |
Unit price | $16,911.17 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 17:39 |