7th Axis Lead Screw Kit - 1530 mm Enclosed Linear Rail System (Screw Actuators)

7th Axis Lead Screw Kit - 1530 mm Enclosed Linear Rail System (Screw Actuators)
$14,329.57 USD
Vention robot transfer unit structure designed with t-slot aluminum extrusions. Compatible with robot brands such as Fanuc, Universal Robots, Doosan and much more. Versatile 7th frame axis for clients looking to use modular components. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-277355 v5 |
Weight | 106.9 kg |
Dimensions (L x W x H) | 659 x 1952 x 832 mm |
Unit price | $14,329.57 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 14:09 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-277355 v5 |
Weight | 106.9 kg |
Dimensions (L x W x H) | 659 x 1952 x 832 mm |
Unit price | $14,329.57 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 14:09 |