7th Axis Lead Screw - 855 mm Dual Gantry Enclosed Linear Rail System (Screw Actuators)

7th Axis Lead Screw - 855 mm Dual Gantry Enclosed Linear Rail System (Screw Actuators)
$12,502.22 USD
Vention robot transfer unit structure designed with t-slot aluminum extrusions. Compatible with robot brands such as Fanuc, Universal Robots, Doosan and much more. Versatile 7th frame axis for clients looking to use modular components. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-277353 v6 |
Weight | 79.6 kg |
Dimensions (L x W x H) | 659 x 1274 x 832 mm |
Unit price | $12,502.22 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 10:25 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-277353 v6 |
Weight | 79.6 kg |
Dimensions (L x W x H) | 659 x 1274 x 832 mm |
Unit price | $12,502.22 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 10:25 |