7th Axis Ball Screw Kit - 1530mm Enclosed Linear Rail System

7th Axis Ball Screw Kit - 1530mm Enclosed Linear Rail System
$14,187.27 USD
Vention robot transfer unit structure designed with t-slot aluminum extrusions. Compatible with robot brands such as Fanuc, Universal Robots, Doosan and much more. Versatile 7th frame axis for clients looking to use modular components. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-270444 v19 |
Weight | 108.0 kg |
Dimensions (L x W x H) | 659 x 1952 x 832 mm |
Unit price | $14,187.27 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 14:09 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-270444 v19 |
Weight | 108.0 kg |
Dimensions (L x W x H) | 659 x 1952 x 832 mm |
Unit price | $14,187.27 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 14:09 |