Official Design Library
Robot Transfer Unit - Overhead Rack and Pinion Gantry System

Robot Transfer Unit - Overhead Rack and Pinion Gantry System

Vention official

Vention robot transfer unit compatible with Fanuc, Universal Robots and More. Driven by rack and pinion actuators with a linear rail system supported on an overhead heavy duty t-slot aluminum structure. Robot arm not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-337011 v8
Weight671.18 kg
Dimensions (L x W x H)3660 x 3626 x 3081 mm
ApplicationManufacturing
Assembly Time35:18

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 End-Stop Extension Cable, 5m image
M12 End-Stop Extension Cable, 5mCE-CA-018-5000 - 30 X 110 X 110 mmShips in 3 days
4
Part Motor Cable Extension MachineMotion AI - 5m image
Motor Cable Extension MachineMotion AI - 5mCE-CA-402-0500 - 300 X 300 X 60 mmShips next day
2
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips next day
1
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
4
Part Small Module Adaptor image
Small Module AdaptorCE-HW-001-0005 - 133 X 88 X 8 mmShips next day
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
4
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips in 2 weeks
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
6
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
14
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
5
Part 247.5x247.5mm Extrusion Endcap image
247.5x247.5mm Extrusion EndcapHW-EC-011-0001 - 247 X 3 X 247 mmShips next day
6
Part 14oz Grease Gun Kit image
14oz Grease Gun KitHW-TL-005-0000 - 400 X 150 X 75 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part Multi-Purpose Grease LB 8034, 14oz Tube image
Multi-Purpose Grease LB 8034, 14oz TubeIN-CS-002-0001 - 235 X 54 X 54 mmShips next day
1
Part 73mm Wide Cable Drag Chain (1980mm) image
73mm Wide Cable Drag Chain (1980mm)MO-DC-073-1980 - 1980 X 73 X 35 mmShips in 2 weeks
3
Part Rack and Pinion Gantry for XL Extrusions image
Rack and Pinion Gantry for XL ExtrusionsMO-LM-019-0010 - 426 X 358 X 86 mmShips in 2 weeks
3
Part Rack Compression Block image
Rack Compression BlockMO-LM-020-0001 - 67 X 43 X 9 mmShips in 17 days
6
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540__2 - 540 X 10 X 15 mmShips next day
3
Part Gear Rack, 810mm image
Gear Rack, 810mmMO-LM-020-0810__2 - 810 X 10 X 15 mmShips next day
8
Part XL Extrusion Swivel Mount 20mm Series Profile Guide Bearing Carriage image
XL Extrusion Swivel Mount 20mm Series Profile Guide Bearing CarriageMO-LM-049-0003 - 88 X 65 X 71 mmShips in 8 days
8
Part 20mm Series Profile Guide Rail Assembly, 2295mm image
20mm Series Profile Guide Rail Assembly, 2295mmMO-LM-049-2295 - 2295 X 31 X 30 mmShips next day
2
Part 20mm Series Profile Guide Rail Assembly, 3330mm image
20mm Series Profile Guide Rail Assembly, 3330mmMO-LM-049-3330 - 3330 X 31 X 30 mmShips next day
2
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips next day
3
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
4
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
1
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
2
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
1
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
3
Part 247.5x247.5mm (2295mm) Aluminum Extrusion image
247.5x247.5mm (2295mm) Aluminum ExtrusionST-EXT-011-2295 - 2295 X 247 X 247 mmShips next day
4
Part 247.5x247.5mm (3330mm) Aluminum Extrusion image
247.5x247.5mm (3330mm) Aluminum ExtrusionST-EXT-011-3330 - 3330 X 247 X 247 mmShips next day
3
Part 45x45mm (45mm) Light Aluminum Extrusion image
45x45mm (45mm) Light Aluminum ExtrusionST-EXT-101-0045 - 45 X 45 X 45 mmShips next day
4
Part 45x45mm (90mm) Light Aluminum Extrusion image
45x45mm (90mm) Light Aluminum ExtrusionST-EXT-101-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (135mm) Light Aluminum Extrusion image
45x45mm (135mm) Light Aluminum ExtrusionST-EXT-101-0135 - 134 X 45 X 45 mmShips next day
1
Part 45x45mm (225mm) Light Aluminum Extrusion image
45x45mm (225mm) Light Aluminum ExtrusionST-EXT-101-0225 - 225 X 45 X 45 mmShips next day
3
Part 45x45mm (315mm) Light Aluminum Extrusion image
45x45mm (315mm) Light Aluminum ExtrusionST-EXT-101-0315 - 315 X 45 X 45 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
1
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
4
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
6
Part 247.5x247.5mm Extrusion Assembly Plate image
247.5x247.5mm Extrusion Assembly PlateST-GP-001-0027 - 245 X 8 X 493 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
10
Part Slotted 45mm x 90mm Aluminum Gusset image
Slotted 45mm x 90mm Aluminum GussetST-GP-003-0008 - 42 X 44 X 89 mmShips next day
20
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
18
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
23
Part 247.5x247.5mm Extrusion Floor Anchoring Plate image
247.5x247.5mm Extrusion Floor Anchoring PlateST-SE-001-0008 - 405 X 405 X 67 mmShips next day
4
Part 247.5x247.5mm Extrusion Leveling Fixture image
247.5x247.5mm Extrusion Leveling FixtureST-SP-016-0001 - 205 X 17 X 67 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
631
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
190
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
26
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
15
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
9
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
237
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
297
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
51
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
51
Part  M6 1.0 x 12mm Flat Head Screw image
M6 1.0 x 12mm Flat Head ScrewHW-FN-005-4012 - 12 X 12 X 12 mmShips next day
13
Part M5 x 0.8 x 14mm Standard Socket Head, Class 12.9 image
M5 x 0.8 x 14mm Standard Socket Head, Class 12.9HW-FN-008-1014 - 21 X 8 X 8 mmShips next day
186
Part M5 x 0.8 x 30mm Standard Socket Head, Class 12.9	 image
M5 x 0.8 x 30mm Standard Socket Head, Class 12.9 HW-FN-008-1030 - 35 X 8 X 8 mmShips next day
190
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
15
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
34
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
8
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$63,156.91 USD

Similar Parts