Official Design Library
Robot 7th axis - Rack and Pinion Robot Transfer Unit 3330mm

Robot 7th axis - Rack and Pinion Robot Transfer Unit 3330mm

Vention official

Vention 7th axis for robot arms compatible with Fanuc, Universal Robots and More. Driven by a modular rack and pinion actuator supported by a heavy duty t-slot aluminum frame. Robot arm not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-337010 v9
Weight214.09 kg
Dimensions (L x W x H)628 x 3488 x 1017 mm
ApplicationManufacturing
Assembly Time17:55

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips next day
1
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
2
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips in 2 weeks
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part Rubber Bump-Stop image
Rubber Bump-StopHW-BP-001-0004 - 20 X 25 X 25 mmShips next day
4
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part 14oz Grease Gun Kit image
14oz Grease Gun KitHW-TL-005-0000 - 400 X 150 X 75 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part Multi-Purpose Grease LB 8034, 14oz Tube image
Multi-Purpose Grease LB 8034, 14oz TubeIN-CS-002-0001 - 235 X 54 X 54 mmShips next day
1
Part 73mm Wide Cable Drag Chain (1980mm) image
73mm Wide Cable Drag Chain (1980mm)MO-DC-073-1980 - 1980 X 73 X 35 mmShips in 2 weeks
1
Part Rack and Pinion Gantry for XL Extrusions image
Rack and Pinion Gantry for XL ExtrusionsMO-LM-019-0010 - 426 X 358 X 86 mmShips in 2 weeks
1
Part Rack Compression Block image
Rack Compression BlockMO-LM-020-0001 - 67 X 43 X 9 mmShips in 17 days
2
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540__2 - 540 X 10 X 15 mmShips next day
1
Part Gear Rack, 810mm image
Gear Rack, 810mmMO-LM-020-0810__2 - 810 X 10 X 15 mmShips next day
3
Part XL Extrusion Swivel Mount 20mm Series Profile Guide Bearing Carriage image
XL Extrusion Swivel Mount 20mm Series Profile Guide Bearing CarriageMO-LM-049-0003 - 88 X 65 X 71 mmShips in 8 days
4
Part 20mm Series Profile Guide Rail Assembly, 3330mm image
20mm Series Profile Guide Rail Assembly, 3330mmMO-LM-049-3330 - 3330 X 31 X 30 mmShips next day
2
Part Right Angle Gearbox, 1:1 image
Right Angle Gearbox, 1:1MO-PT-001-0006 - 152 X 136 X 86 mmShips next day
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips next day
1
Part 45x90mm (1665mm) Aluminum Extrusion image
45x90mm (1665mm) Aluminum ExtrusionST-EXT-002-1665 - 1665 X 45 X 90 mmShips next day
1
Part 247.5x247.5mm (540mm) Aluminum Extrusion image
247.5x247.5mm (540mm) Aluminum ExtrusionST-EXT-011-0540 - 540 X 247 X 247 mmShips next day
2
Part 247.5x247.5mm (3330mm) Aluminum Extrusion image
247.5x247.5mm (3330mm) Aluminum ExtrusionST-EXT-011-3330 - 3330 X 247 X 247 mmShips next day
1
Part 45x45mm (45mm) Light Aluminum Extrusion image
45x45mm (45mm) Light Aluminum ExtrusionST-EXT-101-0045 - 45 X 45 X 45 mmShips next day
4
Part 45x45mm (90mm) Light Aluminum Extrusion image
45x45mm (90mm) Light Aluminum ExtrusionST-EXT-101-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (135mm) Light Aluminum Extrusion image
45x45mm (135mm) Light Aluminum ExtrusionST-EXT-101-0135 - 134 X 45 X 45 mmShips next day
2
Part 45x45mm (405mm) Light Aluminum Extrusion image
45x45mm (405mm) Light Aluminum ExtrusionST-EXT-101-0405 - 405 X 45 X 45 mmShips next day
2
Part 45x45mm (855mm) Light Aluminum Extrusion image
45x45mm (855mm) Light Aluminum ExtrusionST-EXT-101-0855 - 855 X 45 X 45 mmShips next day
3
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
2
Part 247.5x247.5mm Extrusion Assembly Plate image
247.5x247.5mm Extrusion Assembly PlateST-GP-001-0027 - 245 X 8 X 493 mmShips next day
2
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
6
Part 247.5x247.5mm Extrusion Gusset Assembly image
247.5x247.5mm Extrusion Gusset AssemblyST-GP-003-0007 - 235 X 223 X 235 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part 67.5mm x 67.5mm Aluminum Gusset with Locators image
67.5mm x 67.5mm Aluminum Gusset with LocatorsST-HP-003-0007 - 66 X 66 X 42 mmShips next day
2
Part 247.5x247.5mm Extrusion Floor Anchoring Plate image
247.5x247.5mm Extrusion Floor Anchoring PlateST-SE-001-0008 - 405 X 405 X 67 mmShips next day
2
Part 247.5x247.5mm Extrusion Leveling Fixture image
247.5x247.5mm Extrusion Leveling FixtureST-SP-016-0001 - 205 X 17 X 67 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
286
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
114
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
5
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
170
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
75
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
17
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
26
Part  M6 1.0 x 12mm Flat Head Screw image
M6 1.0 x 12mm Flat Head ScrewHW-FN-005-4012 - 12 X 12 X 12 mmShips next day
5
Part M5 x 0.8 x 14mm Standard Socket Head, Class 12.9 image
M5 x 0.8 x 14mm Standard Socket Head, Class 12.9HW-FN-008-1014 - 21 X 8 X 8 mmShips next day
112
Part M5 x 0.8 x 30mm Standard Socket Head, Class 12.9	 image
M5 x 0.8 x 30mm Standard Socket Head, Class 12.9 HW-FN-008-1030 - 35 X 8 X 8 mmShips next day
114
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
5
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$31,040.86 USD

Similar Parts