vention-logo-sm
Official Design Library
UR10e Enclosed Robot Workstation with Vertical Sliding Door

UR10e Enclosed Robot Workstation with Vertical Sliding Door

Vention official

Vention robot cell with a UR10e designed with t-slot aluminum extrusions and a polycarbonate enclosure. The cell is accessed by lifting a sliding door with assistive counter weights. Customize this design to your exact specifications.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-PP-331966
Weight381.44 kg
Dimensions (L x W x H)1698 x 1632 x 2851 mm
ApplicationAssembly
Assembly Time17:54

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 16 days
20
Part Grip SHW063 Manual Tool Changer Set image
Grip SHW063 Manual Tool Changer SetPR-GR-063-0000 - 320 X 230 X 115 mmShips next day
1
Part Keyence Non-Contact Safety Interlock image
Keyence Non-Contact Safety InterlockPR-KE-001-0009 - 83 X 17 X 88 mmComing soon
1
Part SCHUNK Large Collaborative Electric Gripper for UR image
SCHUNK Large Collaborative Electric Gripper for URPR-SK-001-0549 - 230 X 126 X 93 mmShips in 3 weeks
1
Part Universal Robots UR10e Collaborative Robot Arm image
Universal Robots UR10e Collaborative Robot ArmPR-UR-010-0000 - 915 X 760 X 485 mmShips in 17 days
1
Part Sliding Door Frame Connector Kit image
Sliding Door Frame Connector KitST-DR-002-0000 - 73 X 180 X 73 mmShips next day
1
Part Vertical Counterweight Mounting Block image
Vertical Counterweight Mounting BlockST-DR-003-0001 - 88 X 59 X 99 mmShips next day
2
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (1305mm) Aluminum Extrusion image
45x45mm (1305mm) Aluminum ExtrusionST-EXT-001-1305 - 1305 X 45 X 45 mmShips next day
2
Part 45x45mm (1440mm) Aluminum Extrusion image
45x45mm (1440mm) Aluminum ExtrusionST-EXT-001-1440 - 1440 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
5
Part 45x45mm (1620mm) Aluminum Extrusion image
45x45mm (1620mm) Aluminum ExtrusionST-EXT-001-1620 - 1620 X 45 X 45 mmShips next day
2
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
4
Part 45x90mm (1440mm) Aluminum Extrusion image
45x90mm (1440mm) Aluminum ExtrusionST-EXT-002-1440 - 1440 X 45 X 90 mmShips next day
4
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
9
Part 45x90mm (1890mm) Aluminum Extrusion image
45x90mm (1890mm) Aluminum ExtrusionST-EXT-002-1890 - 1890 X 45 X 90 mmShips next day
4
Part 180x22.5mm (1530mm) Table Top Extrusion image
180x22.5mm (1530mm) Table Top ExtrusionST-EXT-009-1530 - 1530 X 180 X 22 mmShips next day
7
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
6
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
102
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part Wear and Protection Strip (Yellow) image
Wear and Protection Strip (Yellow)ST-PN-013-2295__2 - 2295 X 44 X 14 mmShips in 17 days
1
Part Multi-Robot Mounting Plate 225 x 225 mm image
Multi-Robot Mounting Plate 225 x 225 mmST-RB-100-0225__3 - 223 X 223 X 22 mmShips in 2 weeks
1
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
4
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.4580 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.1318 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.4580 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.4580 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.6767 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.6767 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.6767 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.6767 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.3486 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.2758 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
489
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
390
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
9
Part M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips in 14 days
5
Part M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1030 - 38 X 13 X 13 mmShips next day
5
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips next day
75
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
21
Part M5-0.8 x 8mm Ball Point Set Screw image
M5-0.8 x 8mm Ball Point Set ScrewHW-FN-022-1008 - 5 X 5 X 8 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5
Part Butt-Joint Extrusion Connector image
Butt-Joint Extrusion ConnectorHW-FN-002-0005 - 148 X 13 X 7 mmShips next day
4
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$62,988.53 USD

Similar Parts