Robot 7th axis - Rack and Pinion Robot Transfer Unit 5.8m
Robot 7th axis - Rack and Pinion Robot Transfer Unit 5.8m
$26,626.04 USD
Vention robot transfer unit compatible with Fanuc, Universal Robots and More. Driven by a modular rack and pinion actuator supported on a t-slot aluminum structure. Robot arm not included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-32783 v73 |
Weight | 280.3 kg |
Dimensions (L x W x H) | 668 x 5877 x 916 mm |
Unit price | $26,626.04 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 32:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-32783 v73 |
Weight | 280.3 kg |
Dimensions (L x W x H) | 668 x 5877 x 916 mm |
Unit price | $26,626.04 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 32:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers