Robot Linear Rail System ā 7th Axis Enclosed Timing Belt 2m Track Only
Robot Linear Rail System ā 7th Axis Enclosed Timing Belt 2m Track Only
$13,178.75 USD
Vention robot transfer unit driven by a timing belt actuator with linear guide rails in a t-slot aluminum profile. Compatible with robot brands such as Fanuc, Universal Robots, Doosan and much more. Versatile 7th axis for clients looking to use modular components. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-165018 v5 |
Weight | 64.8 kg |
Dimensions (L x W x H) | 403 x 2543 x 159 mm |
Unit price | $13,178.75 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 2:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-165018 v5 |
Weight | 64.8 kg |
Dimensions (L x W x H) | 403 x 2543 x 159 mm |
Unit price | $13,178.75 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 2:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers