Robot Linear Rail System – Overhead 7th Axis Enclosed Timing Belt 2m Track
Robot Linear Rail System – Overhead 7th Axis Enclosed Timing Belt 2m Track
$23,003.63 USD
Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. Compatible with robot brands such as Fanuc, Universal Robots, Doosan and much more. Ceiling mounted 7th axis for clients looking to use modular components. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-129121 v26 |
Weight | 135.0 kg |
Dimensions (L x W x H) | 1123 x 2048 x 2464 mm |
Unit price | $23,003.63 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 16:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-129121 v26 |
Weight | 135.0 kg |
Dimensions (L x W x H) | 1123 x 2048 x 2464 mm |
Unit price | $23,003.63 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 16:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers