Robot 7th axis - Enclosed Timing Belt Actuator 855mm
![Robot 7th axis - Enclosed Timing Belt Actuator 855mm](https://assets.vention.io/uploads/design/snapshot/269400/7th-axis-heavy-timing-belt-kit-855-mm-enclosed-linear-rail-system.png)
Robot 7th axis - Enclosed Timing Belt Actuator 855mm
$13,078.25 USD
Vention 7th axis for robot arms compatible with Fanuc, Universal Robots and More. Driven by a 855mm timing belt actuator supported by a heavy duty t-slot aluminum structure. Robot arm not included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-269400 v13.9 |
Weight | 81.6 kg |
Dimensions (L x W x H) | 659 x 1103 x 855 mm |
Unit price | $13,078.25 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 8:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-269400 v13.9 |
Weight | 81.6 kg |
Dimensions (L x W x H) | 659 x 1103 x 855 mm |
Unit price | $13,078.25 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 8:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers