Dual Pallet "Drive-thru" Dock for MiR 500/1000
Dual Pallet "Drive-thru" Dock for MiR 500/1000
$6,279.32 USD
Dual in-line pallet docks for MiR 500 or MiR1000. Design has not been tested or validated. Ensure to review and validate it or request assistance by contacting support@vention.io.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121526 v13 |
Weight | 135.8 kg |
Dimensions (L x W x H) | 3927 x 1530 x 1583 mm |
Unit price | $6,279.32 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 16:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121526 v13 |
Weight | 135.8 kg |
Dimensions (L x W x H) | 3927 x 1530 x 1583 mm |
Unit price | $6,279.32 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 16:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers